Tecnomatix
Tecnomatix software helps you design, simulate, and analyze manufacturing processes, program robotics, sequence mechanical operations, define material flow, and plan the logic behavior of the entire production system. The resulting simulation model can connect to a PLC (programmable logic controller) for virtual commissioning of the entire control and mechanical behavior of the complete system.

Tecnomatix software helps you design, simulate, and analyze manufacturing processes, program robotics, sequence mechanical operations, define material flow, and plan the logic behavior of the entire production system. The resulting simulation model can connect to a PLC (programmable logic controller) for virtual commissioning of the entire control and mechanical behavior of the complete system.