Solid Edge Wiring Design

The tool automatically generates reports for wires, connectors and devices used in the design. Diagram, device and wire index-tables, with full sheet and zone referencing, can be added to the drawings. These automatically update as changes are made.Solid Edge Wiring Design contains robust part and model repositories, which support the automated selection of parts, terminal plugs and seals for each connector. The parts library includes over 4,000 popular industrial parts.The software supports the International Electrotechnical Commission (IEC) and American National Standards Institute (ANSI) symbol and parts libraries| ANSI ladder schematics adhere to ANSI drawing standards, which is especially useful when designing machinery.Solid Edge Wiring Design, combined with Solid Edge Harness Design…
The tool automatically generates reports for wires, connectors and devices used in the design. Diagram, device and wire index-tables, with full sheet and zone referencing, can be added to the drawings. These automatically update as changes are made.Solid Edge Wiring Design contains robust part and model repositories, which support the automated selection of parts, terminal plugs and seals for each connector. The parts library includes over 4,000 popular industrial parts.The software supports the International Electrotechnical Commission (IEC) and American National Standards Institute (ANSI) symbol and parts libraries| ANSI ladder schematics adhere to ANSI drawing standards, which is especially useful when designing machinery.Solid Edge Wiring Design, combined with Solid Edge Harness Design…