SITRANS serve IQ
SITRANS serve IQ is an on-premise software application to acquire measurement data from remote sensors such as SITRANS FM MAG8000 and field devices connected to SIMATIC RTU3000c. The measurement data is transmitted via mobile network, parsed and stored locally. SITRANS serve IQ features detailed trend recordings of process values, overview of device locations, user access control and many more.

SITRANS serve IQ is an on-premise software application to acquire measurement data from remote sensors such as SITRANS FM MAG8000 and field devices connected to SIMATIC RTU3000c. The measurement data is transmitted via mobile network, parsed and stored locally. SITRANS serve IQ features detailed trend recordings of process values, overview of device locations, user access control and many more.