SINEMA Remote Connect Edge client
The SINEMA Remote Connect Edge client is hereby enabled as an application on the SCALANCE LPE9403 and provided as a download. With the SINEMA Remote Connect Edge client on the SCALANCE LPE9403, applications for remote access can be implemented.

The SINEMA Remote Connect Edge client is hereby enabled as an application on the SCALANCE LPE9403 and provided as a download. With the SINEMA Remote Connect Edge client on the SCALANCE LPE9403, applications for remote access can be implemented.