SICAM PAS
SICAM PAS is an open system and it features user interfaces for the integration of system-specific tasks and offers multiple automation options. It can be easily included in existing systems and used for system integration. With modern diagnostics, it optimally supports commissioning and maintenance. SICAM PAS is clearly structured and reliable, and an open, fully documented and tested System.

SICAM PAS is an open system and it features user interfaces for the integration of system-specific tasks and offers multiple automation options. It can be easily included in existing systems and used for system integration. With modern diagnostics, it optimally supports commissioning and maintenance. SICAM PAS is clearly structured and reliable, and an open, fully documented and tested System.