SENTRON powermanager

SENTRON powermanager is the optimal choice for comprehensive power and condition monitoring for applications with up to 700 measuring, switching, and protection devices. The PC-based software makes it possible to monitor energy consumption and the state of low-voltage power distribution, identify load peaks, and generate detailed reports for operational power management according to ISO 50001.
SENTRON powermanager is the optimal choice for comprehensive power and condition monitoring for applications with up to 700 measuring, switching, and protection devices. The PC-based software makes it possible to monitor energy consumption and the state of low-voltage power distribution, identify load peaks, and generate detailed reports for operational power management according to ISO 50001.