Industrial Edge

Industrial Edge is an open platform to manage and run software on machines. It allows the native integration of IT into automation. You can on the fly integrate IT applications without stopping the production process. You can collect data via industrial protocols (like PROFINET, OPC UA, or Ethernet/IP) and securely process and exchange data in near time - also suited to run AI services.
Industrial Edge is an open platform to manage and run software on machines. It allows the native integration of IT into automation. You can on the fly integrate IT applications without stopping the production process. You can collect data via industrial protocols (like PROFINET, OPC UA, or Ethernet/IP) and securely process and exchange data in near time - also suited to run AI services.