EnergyIP® Analytics Foundation
EnergyIP® Analytics Foundation is a UI and data aggregation engine to unlock the full value of AMI data. It provides out-of-the-box use case scenarios plus open programmer interfaces so that low voltage grid visibility can provide significant value for grid planning, operation, and maintenance. And it not only lowers the initial and maintenance cost but also prevents vendor lock-in for users.

EnergyIP® Analytics Foundation is a UI and data aggregation engine to unlock the full value of AMI data. It provides out-of-the-box use case scenarios plus open programmer interfaces so that low voltage grid visibility can provide significant value for grid planning, operation, and maintenance. And it not only lowers the initial and maintenance cost but also prevents vendor lock-in for users.