Drive System Framework
The Drive System Framework securely connects the SINAMICS drives to Siemens’ Industrial Edge platform and processes high-frequency drive data of up to 8 kHz. Data flow and processing are bidirectional, i.e. drive data is read and transferred to the edge platform, and data from the edge device is also written to the drives in order to modify parameters or perform a firmware update on the converter.

The Drive System Framework securely connects the SINAMICS drives to Siemens’ Industrial Edge platform and processes high-frequency drive data of up to 8 kHz. Data flow and processing are bidirectional, i.e. drive data is read and transferred to the edge platform, and data from the edge device is also written to the drives in order to modify parameters or perform a firmware update on the converter.