SICAM SCC
The process and visualization system SICAM SCC is a central element of energy automation solutions, independent of the substation technology installed. SICAM SCC is compatible with the SICAM PAS Power Automation System. SICAM SCC communicates directly with bay units and protection devices that support the IEC 61850 communication standard. It can be used as an overall HMI system for devices.

The process and visualization system SICAM SCC is a central element of energy automation solutions, independent of the substation technology installed. SICAM SCC is compatible with the SICAM PAS Power Automation System. SICAM SCC communicates directly with bay units and protection devices that support the IEC 61850 communication standard. It can be used as an overall HMI system for devices.